Overslaan naar hoofdinhoud
Winkelwagen

URGENT - How to ensure correct mutual position at the top of a group of long chemical anchors?

Geplaatst door Johan Deneiralmost 3 years ago
URGENT - How to ensure correct mutual position at the top of a group of long chemical anchors?

A 1460mm diameter baseplate to be anchored with #24 anchors Hilti HAS-U 8.8 M20 of length 1100mm, of which 400mm only are embedded, has its bottom 600mm above the concrete base.
We would like to install the anchors by means of a temporary anchor cage, to ensure their correct positions at their top, as to ensure the baseplate with #24 diameter 22mm holes can be received.
Images attached, Profis calculation available.
Questions:

  • How to ensure correct position and inclination deviation of the drill holes, taking also into account a concrete upper reinforcement mesh of diameter 20mm bars with pitch 150mm?
  • Such case with all 24 anchors needs to be installed with all anchors together. Is it possible to prepare #24 holes to receive the anchors all at the same time?
  • ...?

Please contact me: johan.deneir@worley.com

Elevated anchor cage,Multiple simultaneously embedded chemical anchors

1 Antwoord
Geplaatst door Hilti Belux Engineering Team!almost 3 years ago
Geverifieerd door Hilti

Hey Johan!

Thank you very much for asking a question through our platform. Because of the specificity of the question our field engineer is looking for a solution. He will contact you the minute he solves the problem!

Thank you very much!

Sincerely,
HILTI BELUX ENG TEAM!

Anchors,mechanical anchors